Recirculating Ball Bearing Carriage, KWVE..-B Series

Recirculating Ball Bearing Carriage, KWVE..-B Series
  • Volume Discount
[Specifications]
・Size code: 20, 25, 30
・Height system [H](mm): 30, 36, 42
・Width carriage [B](mm): 63, 70, 90

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KWVE20-B-ADE-RROC-V1-G3
KWVE20-B-ADE-RROC-V2-G3
KWVE20-B-ADE-V0-G1
KWVE20-B-ADE-V0-G2
KWVE20-B-ADE-V0-G3
KWVE20-B-ADE-V0-G4
KWVE20-B-ADE-V1-G1
KWVE20-B-ADE-V1-G2
KWVE20-B-ADE-V1-G3
KWVE20-B-ADE-V1-G4
KWVE20-B-ADE-V2-G1
KWVE20-B-ADE-V2-G2
KWVE20-B-ADE-V2-G3
KWVE20-B-ADE-V2-G4
KWVE20-B-V0-G3
KWVE25-B-ADE-RROC-V1-G3
KWVE25-B-ADE-RROC-V2-G3
KWVE25-B-ADE-V0-G1
KWVE25-B-ADE-V0-G2
KWVE25-B-ADE-V0-G3
KWVE25-B-ADE-V0-G4
KWVE25-B-ADE-V1-G1
KWVE25-B-ADE-V1-G2
KWVE25-B-ADE-V1-G3
KWVE25-B-ADE-V1-G4
KWVE25-B-ADE-V2-G1
KWVE25-B-ADE-V2-G2
KWVE25-B-ADE-V2-G3
KWVE25-B-ADE-V2-G4
KWVE30-B-ADE-RROC-V1-G3
KWVE30-B-ADE-RROC-V2-G3
KWVE30-B-ADE-V0-G1
KWVE30-B-ADE-V0-G2
KWVE30-B-ADE-V0-G3
KWVE30-B-ADE-V0-G4
KWVE30-B-ADE-V1-G1
KWVE30-B-ADE-V1-G2
KWVE30-B-ADE-V1-G3
KWVE30-B-ADE-V1-G4
KWVE30-B-ADE-V2-G1
KWVE30-B-ADE-V2-G2
KWVE30-B-ADE-V2-G3
KWVE30-B-ADE-V2-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Preload class Accuracy class Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Coating Suitable for use with ADE cover strip Weight
(kg)

296.15 €

1 Available 4 Days 20V1G3306371.41310027000332240240PROCYes0.465

296.15 €

1 Available 4 Days 20V2G3306371.41310027000332240240PROCYes0.465

252.38 €

1 Available 4 Days 20V0G1306371.41310027000332240240NoYes0.465

241.18 €

1 Available 4 Days 20V0G2306371.41310027000332240240NoYes0.465

231.03 €

1 Available 4 Days 20V0G3306371.41310027000332240240NoYes0.465

219.83 €

1 Available 4 Days 20V0G4306371.41310027000332240240NoYes0.465

252.38 €

1 Available 4 Days 20V1G1306371.41310027000332240240NoYes0.465

241.18 €

1 Available 4 Days 20V1G2306371.41310027000332240240NoYes0.465

231.03 €

1 Available 4 Days 20V1G3306371.41310027000332240240NoYes0.465

219.83 €

1 Available 4 Days 20V1G4306371.41310027000332240240NoYes0.465

252.38 €

1 Available 4 Days 20V2G1306371.41310027000332240240NoYes0.465

241.18 €

1 Available 4 Days 20V2G2306371.41310027000332240240NoYes0.465

231.03 €

1 Available 4 Days 20V2G3306371.41310027000332240240NoYes0.465

219.83 €

1 Available 4 Days 20V2G4306371.41310027000332240240NoYes0.465

231.03 €

1 Available 4 Days 20V0G3306371.41310027000332240240NoNo0.465

307.34 €

1 Available 4 Days 25V1G3367083.31790037000510395395PROCYes0.72

307.34 €

1 Available 4 Days 25V2G3367083.31790037000510395395PROCYes0.72

264.60 €

1 Available 4 Days 25V0G1367083.31790037000510395395NoYes0.725

251.40 €

1 Available 4 Days 25V0G2367083.31790037000510395395NoYes0.725

240.18 €

1 Available 4 Days 25V0G3367083.31790037000510395395NoYes0.725

226.94 €

1 Available 4 Days 25V0G4367083.31790037000510395395NoYes0.725

264.60 €

1 Available 4 Days 25V1G1367083.31790037000510395395NoYes0.725

251.40 €

1 Available 4 Days 25V1G2367083.31790037000510395395NoYes0.725

240.18 €

1 Available 4 Days 25V1G3367083.31790037000510395395NoYes0.725

226.94 €

1 Available 4 Days 25V1G4367083.31790037000510395395NoYes0.725

264.60 €

1 Available 4 Days 25V2G1367083.31790037000510395395NoYes0.725

251.40 €

1 Available 4 Days 25V2G2367083.31790037000510395395NoYes0.725

240.18 €

1 Available 4 Days 25V2G3367083.31790037000510395395NoYes0.725

226.94 €

1 Available 4 Days 25V2G4367083.31790037000510395395NoYes0.725

378.58 €

1 Available 4 Days 30V1G34290992750055000970700700PROCYes1.21

378.58 €

1 Available 4 Days 30V2G34290992750055000970700700PROCYes1.21

323.65 €

1 Available 4 Days 30V0G14290992750055000970700700NoYes1.21

310.38 €

1 Available 4 Days 30V0G24290992750055000970700700NoYes1.21

295.15 €

1 Available 4 Days 30V0G34290992750055000970700700NoYes1.21

278.85 €

1 Available 4 Days 30V0G44290992750055000970700700NoYes1.21

323.65 €

1 Available 4 Days 30V1G14290992750055000970700700NoYes1.21

309.40 €

1 Available 4 Days 30V1G24290992750055000970700700NoYes1.21

295.15 €

1 Available 4 Days 30V1G34290992750055000970700700NoYes1.21

278.85 €

1 Available 4 Days 30V1G44290992750055000970700700NoYes1.21

323.65 €

1 Available 4 Days 30V2G14290992750055000970700700NoYes1.21

309.40 €

1 Available 4 Days 30V2G24290992750055000970700700NoYes1.21

295.15 €

1 Available 4 Days 30V2G34290992750055000970700700NoYes1.21

278.85 €

1 Available 4 Days 30V2G44290992750055000970700700NoYes1.21

Loading...

  1. 1

Tech Support