Guideway, Flat Full Profile, Half Rail with One Running Shafts, LFS-FH Series

Guideway, Flat Full Profile, Half Rail with One Running Shafts, LFS-FH Series
  • Volume Discount
Flat solid profile, half guideway, with one raceway shaft; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS52X4000-FH-OL-0020-EWL
LFS52X4000-FH-OL-RB-0020-EWL
LFS52X6000-FH-0020-EWL
LFS52X6000-FH-OL-0020-EWL
LFS52X6000-FH-OL-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Coating Type Weight
(kg)

911.83 €

1 Available 4 Days 4000StandardWithout Holes9.2

1,060.86 €

1 Available 4 Days 4000Rustproof designWithout Holes9.2

1,528.00 €

1 Available 4 Days 6000StandardWith Holes13.79

1,371.86 €

1 Available 4 Days 6000StandardWithout Holes13.8

1,501.31 €

1 Available 4 Days 6000Rustproof designWithout Holes13.8

Loading...

  1. 1

Basic information

Width B(mm) 42 Height H(mm) 18 Length Maximum [l max](mm) 6000

Tech Support