Guideway, Flat Full Profile, Half Rail with One Running Shafts, LFS-FHE Series

Guideway, Flat Full Profile, Half Rail with One Running Shafts, LFS-FHE Series
  • Volume Discount
Flat solid profile, half guideway, fixing hole spacing half of standard, with one raceway shaft; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS52X4000-FHE-RB-0020-EWL
LFS52X6000-FHE-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Weight
(kg)

1,247.14 €

1 Available 4 Days 40009.19

1,891.29 €

1 Available 4 Days 600013.75

Loading...

  1. 1

Basic information

Width B(mm) 42 Height H(mm) 18 Length Maximum [l max](mm) 6000
Coating Rustproof design Type With Holes

Tech Support