Cylindrical Roller Bearing NJ..-E-XL-M1A, with Cage, Single Row, Semi-Locating Bearing, Type NJ

Cylindrical Roller Bearing NJ..-E-XL-M1A, with Cage, Single Row, Semi-Locating Bearing, Type NJ
  • Volume Discount
Cylindrical roller bearing NJ..-E-XL-M1A, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NJ210-E-XL-M1A-C3
NJ218-E-XL-M1A-C3
NJ219-E-XL-M1A-C3
NJ2206-E-XL-M1A
NJ2206-E-XL-M1A-C3
NJ220-E-XL-M1A
NJ220-E-XL-M1A-C3
NJ2211-E-XL-M1A-C3
NJ2212-E-XL-M1A
NJ2213-E-XL-M1A-C3
NJ2214-E-XL-M1A-C3
NJ2215-E-XL-M1A-C3
NJ2216-E-XL-M1A-C3
NJ2217-E-XL-M1A-C3
NJ2218-E-XL-M1A-C3
NJ2219-E-XL-M1A-C3
NJ2220-E-XL-M1A-C3
NJ2228-E-XL-M1A-C3
NJ222-E-XL-M1A-C3
NJ2236-E-XL-M1A-C3
NJ224-E-XL-M1A-C3
NJ2310-E-XL-M1A
NJ2312-E-XL-M1A
NJ2315-E-XL-M1A-C3
NJ2316-E-XL-M1A
NJ2317-E-XL-M1A
NJ2319-E-XL-M1A
NJ234-E-XL-M1A
NJ236-E-XL-M1A
NJ305-E-XL-M1A-C3
NJ309-E-XL-M1A-C3
NJ311-E-XL-M1A-C3
NJ313-E-XL-M1A-C3
NJ314-E-XL-M1A
NJ316-E-XL-M1A-C3
NJ317-E-XL-M1A-C3
NJ318-E-XL-M1A-C3
NJ319-E-XL-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

110.43 €

1 Available 4 Days 9020507500069000145006600C30.556

276.29 €

1 Available 4 Days 160309021500021700078003900C32.73

331.74 €

1 Available 4 Days 170329526000026500072003650C33.32

83.80 €

1 Available 4 Days 6220305800050000212008000CN0.293

83.80 €

1 Available 4 Days 6220305800050000212008000C30.293

380.80 €

1 Available 4 Days 1803410029500030500068003450CN3.98

380.80 €

1 Available 4 Days 1803410029500030500068003450C33.98

183.60 €

1 Available 4 Days 1002555117000118000130004700C30.894

193.58 €

1 Available 4 Days 1102860152000153000115004300CN1.23

220.85 €

1 Available 4 Days 1203165177000182000106004100C31.65

247.66 €

1 Available 4 Days 1253170185000195000101003850C31.74

258.57 €

1 Available 4 Days 130317519200020800098003600C31.793

278.57 €

1 Available 4 Days 140338022100024400090003400C32.28

298.11 €

1 Available 4 Days 150368525500027500083003300C32.86

433.98 €

1 Available 4 Days 160409028500031500078003250C33.62

489.88 €

1 Available 4 Days 170439534000037000072003050C34.4

517.15 €

1 Available 4 Days 1804610039500044500068002900C35.4

1,230.58 €

1 Available 4 Days 2506814067000083000049002050C315.15

486.25 €

1 Available 4 Days 2003811034500036500061003250C35.6

2,335.75 €

1 Available 4 Days 320861801180000149000037001380C331.6

546.22 €

1 Available 4 Days 2154012039000041500056003050C36.635

195.86 €

1 Available 4 Days 1104050193000187000116004900CN1.97

280.85 €

1 Available 4 Days 130466026500026000096004250CN3.13

451.69 €

1 Available 4 Days 160557539000039500076003550C35.6

504.42 €

1 Available 4 Days 170588042000042500072003450CN6.7

565.31 €

1 Available 4 Days 180608546000048000068003200CN7.684

742.54 €

1 Available 4 Days 200679554000058000061002800CN10.6

1,234.22 €

1 Available 4 Days 3105217070000078000038501970CN18.6

1,356.92 €

1 Available 4 Days 3205218073000083000037501850CN19.4

70.89 €

1 Available 4 Days 62172549000375002150010100C30.274

139.95 €

1 Available 4 Days 100254511600099000128006400C31.03

174.51 €

1 Available 4 Days 1202955159000139000104005500C31.71

246.75 €

1 Available 4 Days 140336521400019100088004800C32.64

291.31 €

1 Available 4 Days 150357024200022200082004500CN3.21

353.09 €

1 Available 4 Days 170398030000027500072004100C34.59

462.62 €

1 Available 4 Days 180418534000032500068003800C35.4

560.77 €

1 Available 4 Days 190439037000035000063003650C36.3

628.02 €

1 Available 4 Days 200459539000038000061003550C37.3

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Lip guided

Tech Support