Tapered Roller Bearing 331, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs (33119-H)

Tapered Roller Bearing 331, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs 33119-H
  • Volume Discount

Product Details:

Manufacturer part number: 33119-H

Brand: FAG

Price: 133.08

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 160 mm

Bore diameter: 95 mm

Dynamic load rating (radial): 290000 N

Radial load rating: 465000 N

Limiting speed [n G]: 3360 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33119-H

Part Number
33119-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)

133.08 €

1 Available 4 Days 16095290000465000336049384928003.95

Loading...

  1. 1

This page is Tapered Roller Bearing 331, Main Dimensions to DIN ISO 355 / DIN 720, Separable, Adjusted or in Pairs, part number 33119-H.
You can find the detail information about specifications and dimensions on part number 33119-H.

Variation of this product

Part Number
33109>A
33110>A
33115>B
33120-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Width Inner Ring [B]
(mm)
Width, outer ring
(mm)
Width, total [T]
(mm)
Thermal speed rating [n ϑr]
(1/min)
Weight
(kg)
-

36.88 €

1 Available 4 Days 80458400011500088002620.52649500.542
-

41.68 €

1 Available 4 Days 855086000122000820026202646000.59
-

81.69 €

1 Available 4 Days 12575178000275000540037293733001.783

217.55 €

1 Available 4 Days 165100309000520000320052405227004.39

Tech Support