Cylindrical Roller Bearing NUP..-E-M1A, with Cage, Single Row, Locating Bearing, Type NUP

Cylindrical Roller Bearing NUP..-E-M1A, with Cage, Single Row, Locating Bearing, Type NUP
  • Volume Discount
Cylindrical Roller Bearing NUP..-E-M1A, with Cage, Single Row, Locating Bearing, Type NUP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUP238-E-M1A-C3
NUP248-E-M1A-C3
NUP332-E-M1A-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,186.71 €

1 Available 4 Days 340551906800009300003050172023.9

4,903.28 €

1 Available 4 Days 44072240114000016100002320122054.2

2,605.69 €

1 Available 4 Days 3406816086000010600003000177033.1

Loading...

  1. 1

Tech Support