Spherical Roller Bearing 223..-E1A-XL-M-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens

Spherical Roller Bearing 223..-E1A-XL-M-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens
  • Volume Discount
Spherical roller bearing 223..-E1A-XL-M-T41A, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22316-E1A-XL-M-T41A

Part Number
22316-E1A-XL-M-T41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

389.08 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 170 Width B (or T)(mm) 58 Bore diameter(mm) 80
Dynamic load rating (radial)(N) 495000 Radial load rating(N) 510000 Limiting speed [n G](1/min) 4250
Reference speed [n ϑr](1/min) 3400 Weight(kg) 6.232

This page is Spherical Roller Bearing 223..-E1A-XL-M-T41A, Symmetric 2 Outer Ribs, Cylindrical Bore, for Vibrating Screens, part number 22316-E1A-XL-M-T41A.
You can find the detail information about specifications and dimensions on part number 22316-E1A-XL-M-T41A.

Tech Support