Spherical Roller Bearing 231..-E1A-K, Main Dimensions to DIN 635-2, Tapered Bore (Part Numbers)

Spherical Roller Bearing 231..-E1A-K, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23122-E1A-XL-K-M-C4
23132-E1A-XL-K-M-C2
23136-E1A-XL-K-M-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

322.40 €

1 Available 4 Days 18056110530000680000370025505.4

865.52 €

1 Available 4 Days 27086160116000015500002490156019.291

1,221.49 €

1 Available 4 Days 30096180142000019500002230135026.11

Loading...

  1. 1

Tech Support