Spherical Roller Bearing 232..-E1A-XL-K-MA, Symmetric 2 Outer Ribs, Tapered Bore

Spherical Roller Bearing 232..-E1A-XL-K-MA, Symmetric 2 Outer Ribs, Tapered Bore
  • Volume Discount
Spherical roller bearing 232..-E1A-XL-K-MA, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23236-E1A-XL-K-MA-C3

Part Number
23236-E1A-XL-K-MA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,700.72 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 320 Width B (or T)(mm) 112 Bore diameter(mm) 180
Dynamic load rating (radial)(N) 1720000 Radial load rating(N) 2340000 Limiting speed [n G](1/min) 2010
Reference speed [n ϑr](1/min) 1090 Weight(kg) 38.128

This page is Spherical Roller Bearing 232..-E1A-XL-K-MA, Symmetric 2 Outer Ribs, Tapered Bore, part number 23236-E1A-XL-K-MA-C3.
You can find the detail information about specifications and dimensions on part number 23236-E1A-XL-K-MA-C3.

Tech Support