Spherical Roller Bearing 232..-E1A-XL-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes

Spherical Roller Bearing 232..-E1A-XL-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes
  • Volume Discount
Spherical roller bearing 232..-E1A-XL-M-H40, symmetric 2 outer ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23230-E1A-XL-M-H40-C3

Part Number
23230-E1A-XL-M-H40-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,071.57 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 270 Width B (or T)(mm) 96 Bore diameter(mm) 150
Dynamic load rating (radial)(N) 1280000 Radial load rating(N) 1660000 Limiting speed [n G](1/min) 2400
Reference speed [n ϑr](1/min) 1400 Weight(kg) 23.7

This page is Spherical Roller Bearing 232..-E1A-XL-M-H40, Symmetric 2 Outer Ribs, Cylindrical Bore, without Lubricating Groove and Holes, part number 23230-E1A-XL-M-H40-C3.
You can find the detail information about specifications and dimensions on part number 23230-E1A-XL-M-H40-C3.

Tech Support