Spherical Roller Bearing 241..-BE-K30, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 241..-BE-K30, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 241..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24130-BE-XL-K30-C2
24134-BE-XL-K30-C4
24138-BE-XL-K30-C2
24156-BE-XL-K30-C4
24160-BE-XL-K30-C4
24168-BE-XL-K30-C4
24172-BE-XL-K30-C4
24176-BE-XL-K30-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

1,006.26 €

1 Available 4 Days 250100150105000015200002370127018.6

1,367.74 €

1 Available 4 Days 280109170126000019000002110106026.1

2,064.03 €

1 Available 4 Days 32012819016800002550000185088040.425

5,731.57 €

1 Available 4 Days 460180280330000052000001230520113.92

7,567.86 €

1 Available 4 Days 500200300395000064000001100450153.15

14,039.75 €

1 Available 4 Days 58024334054000008800000900370255

17,445.32 €

1 Available 4 Days 60024336056000009100000890350263

19,179.45 €

1 Available 4 Days 62024338058000009700000850325276

Loading...

  1. 1

Tech Support