Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
24188-B-K30 |
24188-B-K30-C3 |
24188-B-K30-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|
25,094.18 € | 1 | Available | 4 Days | CN | 436 | |
25,094.18 € | 1 | Available | 4 Days | C3 | 435.5 | |
26,349.23 € | 1 | Available | 4 Days | C4 | 435.5 |
Loading...
Outer Diameter D(mm) | 720 | Width B (or T)(mm) | 280 | Bore diameter(mm) | 440 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 6400000 | Radial load rating(N) | 13200000 | Limiting speed [n G](1/min) | 710 |
Reference speed [n ϑr](1/min) | 255 |