Cylindrical Roller Bearing RNU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type RNU

Cylindrical Roller Bearing RNU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing, Type RNU
  • Volume Discount
Cylindrical Roller Bearing RNU..-XL-M1A, with Cage, Single Row, Non-Locating Bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNU1017-XL-M1A
RNU1018-XL-M1A
RNU1026-XL-M1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Raceway Diameter of the Inner Ring [F w]
(mm)
Weight
(kg)

159.95 €

1 Available 4 Days 13022459300010300010400475096.50.755

160.42 €

1 Available 4 Days 1402450111000124000960045501031.33

329.02 €

1 Available 4 Days 2003360212000250000650035001482.72

Loading...

  1. 1

Tech Support