Spherical Roller Bearing 223..-BE, Main Dimensions to DIN 635-2 (Part Numbers)

Spherical Roller Bearing 223..-BE, Main Dimensions to DIN 635-2
  • Volume Discount
Spherical roller bearings 223..-BE, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22332-BE-XL-JPA-T41B
22344-BE-XL-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

2,099.46 €

1 Available 4 Days 340114160168000019900002250142050.03

4,514.12 €

1 Available 4 Days 460145220280000034000001690950112.7

Loading...

  1. 1

Tech Support