Spherical Roller Bearing 240..-BE-K30, Main Dimensions to DIN 635-2, Tapered Bore

Spherical Roller Bearing 240..-BE-K30, Main Dimensions to DIN 635-2, Tapered Bore
  • Volume Discount
Spherical roller bearings 240..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24034-BE-XL-K30-C2
24056-BE-XL-K30-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

913.35 €

1 Available 4 Days 2609017094000014800002380154016.709

3,547.28 €

1 Available 4 Days 42014028022900003950000142080066.11

Loading...

  1. 1

Tech Support