Spherical Roller Bearing 230..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore

Spherical Roller Bearing 230..-E1A, Main Dimensions to DIN 635-2, Cylindrical Bore
  • Volume Discount
Spherical roller bearings 230..-E1A, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23024-E1A-XL-M-C2
23024-E1A-XL-M-C5
23030-E1A-XL-M-C2
23030-E1A-XL-M-T52BW
23034-E1A-XL-M-T52BW
23036-E1A-XL-M-C2
23036-E1A-XL-M-T52BW
23040-E1A-XL-M-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Accuracy class Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)

304.00 €

1 Available 4 Days 18046120430000580000Standard39502800C24.026

304.00 €

1 Available 4 Days 18046120430000580000Standard39502800C54.021

504.06 €

1 Available 4 Days 22556150630000880000Standard32502210C27.63

516.94 €

1 Available 4 Days 22556150630000880000T52BW (Running accuracy P5 for the inner and outer ring)32502210CN7.8

734.00 €

1 Available 4 Days 260671708800001230000T52BW (Running accuracy P5 for the inner and outer ring)28001890CN12.586

840.71 €

1 Available 4 Days 2807418010400001450000Standard26001760C216.475

864.62 €

1 Available 4 Days 2807418010400001450000T52BW (Running accuracy P5 for the inner and outer ring)26001760CN16.472

1,074.32 €

1 Available 4 Days 3108220012700001800000Standard23301550C222.5

Loading...

  1. 1

Tech Support