Spherical Roller Bearing 231..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore

Spherical Roller Bearing 231..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore
  • Volume Discount
Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23168-BEA-XL-MB1-C2

Part Number
23168-BEA-XL-MB1-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7,938.03 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(mm) 580 Width B (or T)(mm) 190 Bore diameter(mm) 340
Dynamic load rating (radial)(N) 4350000 Radial load rating(N) 6600000 Accuracy class Standard
Limiting speed [n G](1/min) 1090 Reference speed [n ϑr](1/min) 600 Clearance C2
Weight(kg) 205.1

This page is Spherical Roller Bearing 231..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, part number 23168-BEA-XL-MB1-C2.
You can find the detail information about specifications and dimensions on part number 23168-BEA-XL-MB1-C2.

Tech Support