Spherical Roller Bearing 238..-B-MB, Symmetric 3 Ribs, Cylindrical Bore

Spherical Roller Bearing 238..-B-MB, Symmetric 3 Ribs, Cylindrical Bore
  • Volume Discount
Spherical roller bearing 238..-B-MB, symmetric 3 ribs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23852-B-MB-C3
238/500-B-MB
238/500-B-MB-R50-140
238/670-B-MB
238/670-B-MB-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Clearance Weight
(kg)
-

5,599.18 €

1 Available 4 Days 32045260415000101000025501180C38.28
-

19,563.12 €

1 Available 4 Days 62090500154000041500001120540CN62
-

21,128.15 €

1 Available 4 Days 62090500154000041500001120540R50-140 μm62

20,760.23 €

1 Available 4 Days 82011267023800006900000810380CN129
-

20,760.23 €

1 Available 4 Days 82011267023800006900000810380C3129

Loading...

  1. 1

Tech Support