Flanged Housing Unit, RCJL Series

Flanged Housing Unit, RCJL Series
  • Volume Discount
Housing units RCJL, four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJL70-XL-I

Part Number
RCJL70-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

231.18 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 79.2 Bore diameter [d](mm) 70 Flange width [L](mm) 188
Basic Dynamic Load Rating, Radial [C r](N) 66000 Basic static load rating, radial [C 0r](N) 44000 Weight(kg) 5.65

This page is Flanged Housing Unit, RCJL Series, part number RCJL70-XL-I.
You can find the detail information about specifications and dimensions on part number RCJL70-XL-I.

Tech Support