Flanged Housing Unit, RMEY Series

Flanged Housing Unit, RMEY Series
  • Volume Discount
Housing units RMEY, four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMEY65-214-XL-I

Part Number
RMEY65-214-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

199.77 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 44.4 Bore diameter [d](mm) 65 Basic Dynamic Load Rating, Radial [C r](N) 66000
Basic static load rating, radial [C 0r](N) 44000 Height Flange [H](mm) 215 Weight(kg) 5.16

This page is Flanged Housing Unit, RMEY Series, part number RMEY65-214-XL-I.
You can find the detail information about specifications and dimensions on part number RMEY65-214-XL-I.

Tech Support