Accessories for ProLink, Additional I/O Module

Accessories for ProLink, Additional I/O Module
  • Volume Discount
[Specifications]
・Main dimension(mm): 150 x 170 x 80

ccessories for ProLink, Additional I/O Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PROLINK.IO-AD-8CH

Part Number
PROLINK.IO-AD-8CH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,800.71 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 150 x 170 x 80 Weight(kg) 0.3

This page is Accessories for ProLink, Additional I/O Module, part number PROLINK.IO-AD-8CH.
You can find the detail information about specifications and dimensions on part number PROLINK.IO-AD-8CH.

Tech Support