Hydraulic Pump, PUMP700-2L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUMP700-2L

Part Number
PUMP700-2L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,942.37 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Length [L](mm) 620 Width(mm) 150 Height(mm) 170
Oil flow/stroke [V̇H](cm³) 2.3 Oil flow/stroke [V̇H1](cm³) 12.9 Oil viscosity in accordance with ISO VG at 40°C(mm²/s) 32 - 46
Volume of oil container(l) 2 Useable oil quantity(l) 1.6 Operating pressure(bar) 20
Hose length(mm) 1500 Maximum operating pressure(bar) 700 Weight(kg) 6

This page is Hydraulic Pump, PUMP700-2L, part number PUMP700-2L.
You can find the detail information about specifications and dimensions on part number PUMP700-2L.

Tech Support