Self-aligning deep groove ball bearings 3..-NPP-B, RIBB Sheet Metal PB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

308-NPP-B

Part Number
308-NPP-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Width(mm) 23 Bore diameter [d](mm) 40 Basic Dynamic Load Rating, Radial [C r](N) 44500
Basic static load rating, radial [C 0r](N) 26000 Outside diameter [D SP](mm) 90 Weight(kg) 0.63

This page is Self-aligning deep groove ball bearings 3..-NPP-B, RIBB Sheet Metal PB, part number 308-NPP-B.
You can find the detail information about specifications and dimensions on part number 308-NPP-B.

Tech Support