Plummer Block Housing Unit LSHE, Tapped Base, Cast Iron Housing

Plummer Block Housing Unit LSHE, Tapped Base, Cast Iron Housing
  • Volume Discount
Plummer block housing unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LSHE30-XL-N

Part Number
LSHE30-XL-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.49 €

1 Available 4 Days

Loading...

  1. 1

Basic information

L(mm) 98 Bore diameter [d](mm) 30 Locking Collar Total Width [B 1](mm) 48.5
Height [H 2](mm) 82 Width (base)(mm) 40 Width (head)(mm) 25
Distance shaft axis(mm) 42.9 Distance of raceway to locking collar(mm) 30.2 Connection thread for lubrication M6
Weight(kg) 1.014

This page is Plummer Block Housing Unit LSHE, Tapped Base, Cast Iron Housing, part number LSHE30-XL-N.
You can find the detail information about specifications and dimensions on part number LSHE30-XL-N.

Tech Support