Flanged Housing Unit, PCJT Series

Flanged Housing Unit, PCJT Series
  • Volume Discount
Housing units PCJT..-FA125, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJT50-XL-N-FA125-I

Part Number
PCJT50-XL-N-FA125-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.54 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 60.8 Bore diameter [d](mm) 50 Flange width [L](mm) 116
Basic Dynamic Load Rating, Radial [C r](N) 37500 Basic static load rating, radial [C 0r](N) 23200 Height Flange [H](mm) 190
Weight(kg) 1.98

This page is Flanged Housing Unit, PCJT Series, part number PCJT50-XL-N-FA125-I.
You can find the detail information about specifications and dimensions on part number PCJT50-XL-N-FA125-I.

Tech Support