Flanged Housing Unit, PGVE Series

Flanged Housing Unit, PGVE Series
  • Volume Discount
Housing unit PGVE..-FA106

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PGVE20-FA106

Part Number
PGVE20-FA106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.95 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter [d](mm) 20 Height Center to Connecting Edge [H](mm) 38 Width Housing Body [A](mm) 20
Weight(kg) 0.36

This page is Flanged Housing Unit, PGVE Series, part number PGVE20-FA106.
You can find the detail information about specifications and dimensions on part number PGVE20-FA106.

Tech Support