Adapter Sleeve H, Mechanical

Adapter Sleeve H, Mechanical
  • Volume Discount
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H2356X

Part Number
H2356X
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,300.23 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Thread G Tr280X4 Bore Diameter [d 1](mm) 260 Weight/Unit(kg) 29.7

This page is Adapter Sleeve H, Mechanical, part number H2356X.
You can find the detail information about specifications and dimensions on part number H2356X.

Tech Support