Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions of generator: LxWxH (mm³) | Power (kW) | Amperage (A) | Dimensions display | Voltage (V) | Current type | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25,667.51 € | 1 | Available | 4 Days | 320 x 350 x 150 | 3.5 | 16 | 4.3” | 230 | AC power | 7.85 | ||
96,262.97 € | 1 | Available | 4 Days | 600 x 300 x 600 | 10 | 16 | 7” | 400 | Three-phase AC | 46 | ||
96,262.97 € | 1 | Available | 4 Days | 600 x 300 x 600 | 10 | 14 | 7” | 450 | Three-phase AC | 46 | ||
96,262.97 € | 1 | Available | 4 Days | 600 x 300 x 600 | 10 | 12 | 7” | 500 | Three-phase AC | 46 | ||
96,262.97 € | 1 | Available | 4 Days | 600 x 300 x 600 | 10 | 10 | 7” | 600 | Three-phase AC | 46 | ||
110,524.68 € | 1 | Available | 4 Days | 600 x 300 x 600 | 22 | 32 | 7” | 400 | Three-phase AC | 46 | ||
110,524.68 € | 1 | Available | 4 Days | 600 x 300 x 600 | 22 | 30 | 7” | 450 | Three-phase AC | 46 | ||
110,524.68 € | 1 | Available | 4 Days | 600 x 300 x 600 | 22 | 28 | 7” | 500 | Three-phase AC | 46 | ||
110,524.68 € | 1 | Available | 4 Days | 600 x 300 x 600 | 22 | 23 | 7” | 600 | Three-phase AC | 46 | ||
156,875.23 € | 1 | Available | 4 Days | 600 x 650 x 580 | 44 | 63 | 7” | 400 | Three-phase AC | 78 | ||
156,875.23 € | 1 | Available | 4 Days | 600 x 650 x 580 | 44 | 59 | 7” | 450 | Three-phase AC | 78 | ||
156,875.23 € | 1 | Available | 4 Days | 600 x 650 x 580 | 44 | 55 | 7” | 500 | Three-phase AC | 78 | ||
156,875.23 € | 1 | Available | 4 Days | 600 x 650 x 580 | 44 | 45 | 7” | 600 | Three-phase AC | 78 |
Loading...
MF Frequency range(kHz) | 10 – 25 | Power frequency(Hz) | 50 – 60 |
---|
Configure
Basic Attributes
Dimensions of generator: LxWxH(mm³)
Power(kW)
Amperage(A)
Dimensions display
Voltage(V)
Current type
Filter by standard shipping days
Optional Attributes