Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Duplex Design, Axial Lubricant Feed

Chain Lubrication Pinion ARCALUB-X.CHAIN-PINION Series, Duplex Design, Axial Lubricant Feed
  • Volume Discount
Chain lubrication pinion duplex, Lubricant feed axial

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-X.CHAIN-PINION-08AB2-Z12-G
ARCALUB-X.CHAIN-PINION-10AB2-Z10-G
ARCALUB-X.CHAIN-PINION-12B2-Z8-G
ARCALUB-X.CHAIN-PINION-16B2-Z8-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Teeth number B1
(mm)
B2
(mm)
B3
(mm)
da
(mm)
db
(mm)
Length [L2]
(mm)
Length [L3]
(mm)
Length [L4]
(mm)
Pitch circle diameter
(mm)
Thread [G1] Thread [G2] Chain type according to ISO 606 Weight
(kg)

436.20 €

1 Available 4 Days 122951553394155.571.249.07M10M608 A/B-20.4

484.68 €

1 Available 4 Days 102951555394155.571.251.37M10M610 A/B-20.4

462.65 €

1 Available 4 Days 82951555364155.571.249.78M10M612 B-20.4

594.83 €

1 Available 4 Days 8401030754840.54081.266.37M16M10x116 B-20.5

Loading...

  1. 1

Basic information

Width across flats(mm) 15 Length [L1](mm) 30 Max. permissible circumferential speed at outside diameter 7 m/s
Lubricant Oil Lubricant feed axial Operating temperature(°C) 0 °C … +60 °C
Design Duplex (double-row) Material Pinion: plastic, roller: open cell PU foam Usage Lubrication of chains

Tech Support