Deep Groove Ball Bearing 64..-C-M, Single Row, Generation C, Solid Brass Cage

Deep Groove Ball Bearing 64..-C-M, Single Row, Generation C, Solid Brass Cage
  • Volume Discount
Deep groove ball bearing 64..-C-M, single row, Generation C, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6409-C-M-C3

Part Number
6409-C-M-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

152.29 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 120 Width B (or T)(mm) 29 Bore diameter(mm) 45
Dynamic load rating (radial)(N) 83000 Radial load rating(N) 47500 Limiting speed in rpm 11000 1/min
Ref. speed rpm 7100 1/min Weight(kg) 1.75

This page is Deep Groove Ball Bearing 64..-C-M, Single Row, Generation C, Solid Brass Cage, part number 6409-C-M-C3.
You can find the detail information about specifications and dimensions on part number 6409-C-M-C3.

Tech Support