Deep Groove Ball Bearing S60..-2RSR, Corrosion-Resistant, Single Row

Deep Groove Ball Bearing S60..-2RSR, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing S60..-2RSR, corrosion-resistant materials, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S608-2RSR-HLC
S609-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

6.98 €

10 Available 4 Days 2282800109022000 1/min12.6

11.37 €

100 Available 4 Days 2492850115019300 1/min16

Loading...

  1. 1

Basic information

Width B (or T)(mm) 7

Tech Support