Deep Groove Ball Bearing S62, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S623-HLC

Part Number
S623-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.58 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 10 Width B (or T)(mm) 4 Bore diameter(mm) 3
Dynamic load rating (radial)(N) 538 Radial load rating(N) 175 Limiting speed in rpm 84000 1/min
Ref. speed rpm 67000 1/min Weight(g) 1.45

This page is Deep Groove Ball Bearing S62, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, part number S623-HLC.
You can find the detail information about specifications and dimensions on part number S623-HLC.

Tech Support