Deep Groove Ball Bearing S62..-2RSR, Corrosion-Resistant, Single Row

Deep Groove Ball Bearing S62..-2RSR, Corrosion-Resistant, Single Row
  • Volume Discount
Deep groove ball bearing S62..-2RSR-FD, corrosion-resistant materials, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S6205-2RSR-HLC-C3
S6206-2RSR-HLC-C3
S624-2RSR-HLC
S625-2RSR-HLC
S626-2RSR-HLC
S627-2RSR-HLC
S628-2RSR-HLC
S629-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(g)

22.42 €

1 Available 4 Days 5215251190063007900 1/min128

37.71 €

1 Available 4 Days 6216301650090706600 1/min211

4.63 €

100 Available 4 Days 1354111038838500 1/min3.26

4.98 €

10 Available 4 Days 1655147053631500 1/min5.1

5.75 €

10 Available 4 Days 1966199071126500 1/min8.65

5.80 €

10 Available 4 Days 22772800109022000 1/min12.28

9.28 €

100 Available 4 Days 24882830113020900 1/min18

9.37 €

10 Available 4 Days 26893890157018400 1/min21.8

Loading...

  1. 1

Tech Support