Deep Groove Ball Bearing S63..-2Z, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S635-2Z-HLC

Part Number
S635-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.66 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 19 Width B (or T)(mm) 6 Bore diameter(mm) 5
Dynamic load rating (radial)(N) 1990 Radial load rating(N) 711 Limiting speed in rpm 45500 1/min
Ref. speed rpm 29500 1/min Weight(g) 8.89

This page is Deep Groove Ball Bearing S63..-2Z, Main Dimensions to DIN 625-1, with Anti-Corrosion Protection, part number S635-2Z-HLC.
You can find the detail information about specifications and dimensions on part number S635-2Z-HLC.

Tech Support