Self-Aligning Ball Bearing 13..-TVH, Cylindrical Bore, Plastic Cage

Self-Aligning Ball Bearing 13..-TVH, Cylindrical Bore, Plastic Cage
  • Volume Discount
Self-aligning ball bearing 13..-TVH, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1305-TVH-C3>N
1305-TVH>N
1309-TVH-C3>N
1309-TVH>N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

25.03 €

1 Available 4 Days 62172518300500012900 1/min10000 1/minC30.258

25.03 €

1 Available 4 Days 62172518300500012900 1/min10000 1/minCN0.257

52.52 €

1 Available 4 Days 100254538500127007500 1/min6700 1/minC30.95

52.52 €

1 Available 4 Days 100254538500127007500 1/min6700 1/minCN0.911

Loading...

  1. 1

Basic information

Model series >N

Tech Support