Axial Angular Contact Ball Bearing BSB..-SU, Single Direction, No Screw Mounting

Axial Angular Contact Ball Bearing BSB..-SU, Single Direction, No Screw Mounting
  • Volume Discount
Axial angular contact ball bearing BSB..-SU, single direction, no screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSB2047-SU
BSB2562-SU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

73.66 €

1 Available 4 Days 472026000470008700 1/min62000.12

81.26 €

1 Available 4 Days 622529000640006700 1/min54000.245

Loading...

  1. 1

Basic information

Width B (or T)(mm) 15

Tech Support