Curved Guideway LFSR32, Solid Profile

Curved Guideway LFSR32, Solid Profile
  • Volume Discount
[Specifications]
・Type: 32
・Main dimension(mm): 20 x 32 x 20

Guideway, curved, solid profile, curved guideway.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFSR32-150/360-ST

Part Number
LFSR32-150/360-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6,056.74 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 20 x 32 x 20 Type 32 Weight/Unit(kg) 2.98

This page is Curved Guideway LFSR32, Solid Profile, part number LFSR32-150/360-ST.
You can find the detail information about specifications and dimensions on part number LFSR32-150/360-ST.

Tech Support