Shaft Support Block, GWN Series

Shaft Support Block, GWN Series
  • Volume Discount
[Specifications]
・D(mm): 20
・B(mm): 60
・H(mm): 50
・L(mm): 30
・GWN Series

Shaft support block.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GWN20-B

Part Number
GWN20-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.02 €

1 Available 4 Days

Loading...

  1. 1

Basic information

D(mm) 20 B(mm) 60 H(mm) 50
L(mm) 30 Weight/Unit(kg) 0.17

This page is Shaft Support Block, GWN Series, part number GWN20-B.
You can find the detail information about specifications and dimensions on part number GWN20-B.

Tech Support