Cylindrical Roller Bearing N2..-E-XL-TVP, with Cage, Single Row, Non-Locating Bearing, Type N2

Cylindrical Roller Bearing N2..-E-XL-TVP, with Cage, Single Row, Non-Locating Bearing, Type N2
  • Volume Discount
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N212-E-XL-TVP2>A

Part Number
N212-E-XL-TVP2>A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

126.78 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 60 Outside diameter(mm) 110 Product size (width)(mm) 22
Limiting speed of grease in rpm 7500 1/min Limiting Speed for Oil Lubrication [n G Oil](1/min) 8900 Basic Dynamic Load Rating, Radial [C r](N) 112000
Basic static load rating, radial [C 0r](N) 103000 Weight(kg) 0.81

This page is Cylindrical Roller Bearing N2..-E-XL-TVP, with Cage, Single Row, Non-Locating Bearing, Type N2, part number N212-E-XL-TVP2>A.
You can find the detail information about specifications and dimensions on part number N212-E-XL-TVP2>A.

Tech Support