Cylindrical Roller Bearing SL18..-A, Full Complement Roller Set, Two-Row, Semi-Locating Bearing, Type SL18

Cylindrical Roller Bearing SL18..-A, Full Complement Roller Set, Two-Row, Semi-Locating Bearing, Type SL18
  • Volume Discount
Cylindrical roller bearing SL18..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL184944-A
SL184948-A
SL184952-A
SL184956-A
SL184960-A-C3
SL184976-A-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Product size (width)
(mm)
Ref. speed rpm Limiting speed in rpm Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

3,650.48 €

1 Available 4 Days 22030080750 1/min1220 1/min700000155000017.2

4,330.45 €

1 Available 4 Days 24032080660 1/min1110 1/min740000170000018.5

6,053.54 €

1 Available 4 Days 260360100570 1/min1010 1/min1100000247000032

6,245.26 €

1 Available 4 Days 280380100520 1/min940 1/min1150000265000034
-

7,533.18 €

1 Available 4 Days 300420118445 1/min870 1/min1630000370000053
-

15,150.20 €

1 Available 4 Days 380520140325 1/min680 1/min2250000550000088.75

Loading...

  1. 1

Tech Support