Drawn Cup Roller Clutch HFL..-R, with Bearing Arrangement, Steel Springs and Knurled Outer Ring

Drawn Cup Roller Clutch HFL..-R, with Bearing Arrangement, Steel Springs and Knurled Outer Ring
  • Volume Discount
Drawn Cup roller clutches HFL, with plain or rolling bearing arrangement, steel springs, knurled outer ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFL0615-R-L564

Part Number
HFL0615-R-L564
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.92 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Permissible speed in the case that the shaft is rotated 23000 1/min Allowable Rotational Speed When the Outer Ring Rotates 13000 1/min Outside diameter(mm) 10
Width, outer ring [C](mm) 15 Under Roller Diameter [F w](mm) 6 Weight(g) 3.825

This page is Drawn Cup Roller Clutch HFL..-R, with Bearing Arrangement, Steel Springs and Knurled Outer Ring, part number HFL0615-R-L564.
You can find the detail information about specifications and dimensions on part number HFL0615-R-L564.

Tech Support