Yoke Type Track Rollers NNTR..-2ZL, CRB, Full Complement Roller Set, Two-Row

Yoke Type Track Rollers NNTR..-2ZL, CRB, Full Complement Roller Set, Two-Row
  • Volume Discount
Yoke type track roller NNTR..-2ZL, CRB, full complement roller set, two-row, with inner ring, 3 ribs on outer ring, not pallet changer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NNTR50X130X65-2ZL
NNTR55X140X70-2ZL
NNTR60X150X75-2ZL
NNTR65X160X75-2ZL
NNTR70X180X85-2ZL
NNTR80X200X90-2ZL
NNTR90X220X100-2ZL
NNTR100X240X105-2ZL
NNTR110X260X115-2ZL
NNTR120X290X135-2ZL
NNTR130X310X146-2ZL
NNTR140X340X162-2ZL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Width Inner Ring [B]
(mm)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Weight
(kg)

3,656.95 €

1 Available 4 Days 501306511001880002700005.1

4,124.17 €

1 Available 4 Days 55140708502190003200006.29

4,576.11 €

1 Available 4 Days 60150758002500003700007.7

4,859.92 €

1 Available 4 Days 65160757002700004000008.69

5,571.68 €

1 Available 4 Days 701808560035000052000012.8

5,362.48 €

1 Available 13 Days 802009050040500062000016.5

8,097.71 €

1 Available 4 Days 9022010040049000076000022.06

9,093.26 €

1 Available 4 Days 10024010534055000088000027.15

11,686.95 €

1 Available 4 Days 110260115300660000106000035.6

19,018.31 €

1 Available 4 Days 120290135260870000142000051.95

22,122.94 €

1 Available 4 Days 130310146240990000165000065.2

25,260.25 €

1 Available 4 Days 1403401622201200000197000087.2

Loading...

  1. 1

Tech Support