Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL182936-B-XL-C4 |
SL182936-B-XL-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Radial Clearance | |
---|---|---|---|---|---|
796.23 € | 1 | Available | 4 Days | C4 | |
810.66 € | 1 | Available | 4 Days | C5 |
Loading...
Bore diameter(mm) | 180 | Outside diameter(mm) | 250 | Product size (width)(mm) | 42 |
---|---|---|---|---|---|
Ref. speed rpm | 1150 1/min | Limiting speed in rpm | 1720 1/min | Basic Dynamic Load Rating, Radial [C r](N) | 455000 |
Basic static load rating, radial [C 0r](N) | 680000 | Weight(kg) | 6 |