Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HK5025-AS1
Outside diameter(mm) | 58 | Limiting speed of grease in rpm | 3150 1/min | Width C(mm) | 25 |
---|---|---|---|---|---|
Ref. speed rpm | 4000 1/min | Limiting speed in rpm | 5300 1/min | Under Roller Diameter [F w](mm) | 50 |
Basic Dynamic Load Rating, Radial [C r](N) | 38500 | Basic static load rating, radial [C 0r](N) | 84000 | Weight(kg) | 0.09 |
This page is Drawn Cup Needle Roller Bearing with Open End HK..-AS1, Single Row, with Cage, with Lubrication Hole, part number HK5025-AS1.
You can find the detail information about specifications and dimensions on part number HK5025-AS1.