Axial Cylindrical Roller Bearing 874..-M, Multi-Row, Brass Cage

Axial Cylindrical Roller Bearing 874..-M, Multi-Row, Brass Cage
  • Volume Discount
Axial cylindrical roller bearing 874..-M, multi-row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87413-M

Part Number
87413-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

916.71 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 65 Outside diameter(mm) 140 Product size (width)(mm) 34
Ref. speed rpm 1000 1/min Limiting speed in rpm 2800 1/min Basic Dynamic Load Rating, Axial [C a](N) 1140000
Basic Static Load Rating, Axial [C 0a](N) 300000 Weight(kg) 2.82

This page is Axial Cylindrical Roller Bearing 874..-M, Multi-Row, Brass Cage, part number 87413-M.
You can find the detail information about specifications and dimensions on part number 87413-M.

Tech Support