Axial Cylindrical Roller Bearing 874..-TV, Multi-Row, Plastic Cage

Axial Cylindrical Roller Bearing 874..-TV, Multi-Row, Plastic Cage
  • Volume Discount
Axial cylindrical roller bearing 874..-TV, multi-row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

87410-TV

Part Number
87410-TV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

318.58 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 50 Outside diameter(mm) 110 Product size (width)(mm) 27
Ref. speed rpm 1200 1/min Limiting speed in rpm 3600 1/min Basic Dynamic Load Rating, Axial [C a](N) 740000
Basic Static Load Rating, Axial [C 0a](N) 200000 Weight(kg) 1.27

This page is Axial Cylindrical Roller Bearing 874..-TV, Multi-Row, Plastic Cage, part number 87410-TV.
You can find the detail information about specifications and dimensions on part number 87410-TV.

Tech Support