Axial Cylindrical Roller Bearing 894..-M, Single Direction, Comprising K894, GS, WS

Axial Cylindrical Roller Bearing 894..-M, Single Direction, Comprising K894, GS, WS
  • Volume Discount
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

89415-M

Part Number
89415-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,583.40 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 75 Outside diameter(mm) 160 Ref. speed rpm 1000 1/min
Limiting speed in rpm 2450 1/min Height [T](mm) 51 Basic Dynamic Load Rating, Axial [C a](N) 500000
Basic Static Load Rating, Axial [C 0a](N) 1580000 Weight(kg) 5.63

This page is Axial Cylindrical Roller Bearing 894..-M, Single Direction, Comprising K894, GS, WS, part number 89415-M.
You can find the detail information about specifications and dimensions on part number 89415-M.

Tech Support