Cylindrical Roller Bearing SL1850..-A, Full Complement Roller Set, Two-Row, Semi-Locating Bearing, Type SL18

Cylindrical Roller Bearing SL1850..-A, Full Complement Roller Set, Two-Row, Semi-Locating Bearing, Type SL18
  • Volume Discount
Cylindrical roller bearing SL1850..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL185008-A-C4

Part Number
SL185008-A-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.46 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 40 Outside diameter(mm) 68 Product size (width)(mm) 38
Ref. speed rpm 4200 1/min Limiting speed in rpm 6300 1/min Basic Dynamic Load Rating, Radial [C r](N) 100000
Basic static load rating, radial [C 0r](N) 133000 Weight(kg) 0.54

This page is Cylindrical Roller Bearing SL1850..-A, Full Complement Roller Set, Two-Row, Semi-Locating Bearing, Type SL18, part number SL185008-A-C4.
You can find the detail information about specifications and dimensions on part number SL185008-A-C4.

Tech Support