Yoke Type Track Rollers NNTR..-2ZL, Full Complement Roller Set, Axial Guidance (NNTR50X130X65-2Z)

Yoke Type Track Rollers NNTR..-2ZL, Full Complement Roller Set, Axial Guidance NNTR50X130X65-2Z
  • Volume Discount

Product Details:

Manufacturer part number: NNTR50X130X65-2Z

Brand: INA

Price: 3,611.09

Delivery time: 4 Days


Technical Data:

Bore diameter: 50 mm

Outside diameter: 130 mm

Width Inner Ring [B]: 65 mm

Speed on Permanent Grease Lubrication [n D G]: 1100 1/min

Basic Dynamic Load Rating, Radial [C r w]: 188000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNTR50X130X65-2Z

Part Number
NNTR50X130X65-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Width Inner Ring [B]
(mm)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Weight
(kg)

3,611.09 €

1 Available 4 Days 501306511001880002700005.2

Loading...

  1. 1

This page is Yoke Type Track Rollers NNTR..-2ZL, Full Complement Roller Set, Axial Guidance, part number NNTR50X130X65-2Z.
You can find the detail information about specifications and dimensions on part number NNTR50X130X65-2Z.

Variation of this product

Part Number
NNTR60X150X75-2Z
NNTR65X160X75-2Z
NNTR70X180X85-2Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside diameter
(mm)
Width Inner Ring [B]
(mm)
Speed on Permanent Grease Lubrication [n D G]
(1/min)
Basic Dynamic Load Rating, Radial [C r w]
(N)
Basic Static Load Rating, Radial [C 0r w]
(N)
Weight
(kg)

4,576.11 €

1 Available 4 Days 60150758002500003700007.7

4,840.28 €

1 Available 4 Days 65160757002700004000008.7

5,545.46 €

1 Available 4 Days 701808560035000052000012.95

Tech Support