Yoke Type Track Rollers, without Axial Guidance, Outer Ring without Ribs, RSTO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSTO25-X

Part Number
RSTO25-X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.15 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 52 Width, outer ring [C](mm) 15.8 Under Roller Diameter [F w](mm) 30
Speed on Permanent Grease Lubrication [n D G](1/min) 1800 Basic Dynamic Load Rating, Radial [C r w](N) 16400 Basic Static Load Rating, Radial [C 0r w](N) 23500
Weight(kg) 0.16

This page is Yoke Type Track Rollers, without Axial Guidance, Outer Ring without Ribs, RSTO Series, part number RSTO25-X.
You can find the detail information about specifications and dimensions on part number RSTO25-X.

Tech Support